Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B36SD
Part #:1005131
Catalog #:5B36SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 3.95 in | Datum Diameter (A): | 3.2 |
| Pitch Diameter (A): | 3.4 | Model Name: | 5AB_SM_Sheavemaster |
| Datum Diameter (B): | 3.6 | Number of Grooves: | 5 |
| Pitch Diameter (B): | 3.9 | Bushing Used: | SD |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289396788 | Weight: | 6.28 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

