Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B52SD
Part #:1005214
Catalog #:5B52SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SD | Outside Diameter (in): | 5.55 in |
| Pulley Material: | Cast Iron | Model Name: | 5AB_LG_Sheavemaster |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Pitch Diameter (B): | 5.5 | Pitch Diameter (A): | 5 |
| Datum Diameter (A): | 4.8 | Datum Diameter (B): | 5.2 |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289346691 | Weight: | 9.90 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.00 IN |

