Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B60SK
Part #:1005255
Catalog #:5B60SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Bushing Used: | SK |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Outside Diameter (in): | 6.35 in | Model Name: | 5AB_LG_Sheavemaster |
| Pitch Diameter (B): | 6.3 | Pitch Diameter (A): | 5.8 |
| Datum Diameter (A): | 5.6 | Datum Diameter (B): | 6 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289366682 | Weight: | 12.92 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

