Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B74SF
Part #:1005313
Catalog #:5B74SF
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 7.7 |
| Datum Diameter (A): | 7 | Model Name: | 5AB_LG_Sheavemaster |
| Bushing Used: | SF | Datum Diameter (B): | 7.4 |
| Pitch Diameter (A): | 7.2 | Outside Diameter (in): | 7.75 in |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289346615 | Weight: | 18.55 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 5.10 IN |

