Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B200E
Part #:1005412
Catalog #:5B200E
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 19.6 | Bushing Used: | E |
| Material: | Cast Iron | Pitch Diameter (A): | 19.8 |
| Outside Diameter (in): | 20.35 in | Number of Grooves: | 5 |
| Pitch Diameter (B): | 20.3 | Datum Diameter (B): | 20 |
| Pulley Material: | Cast Iron | Model Name: | 5AB_LG_Sheavemaster |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289367658 | Weight: | 65.00 LB |
| Packaged Length: | 20.35 IN | Packaged Width: | 20.35 IN |
| Packaged Height: | 4.00 IN |

