Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B250E
Part #:1005420
Catalog #:5B250E
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Number of Flanges: | 6 |
| Number of Grooves: | 5 | Belt Type: | Classic or 358 |
| Number of Hubs: | 1 | Pulley Material: | Cast Iron |
| Model Name: | 5AB_LG_Sheavemaster | Outside Diameter (in): | 25.35 in |
| Material: | Cast Iron | Pitch Diameter (A): | 24.8 |
| Pitch Diameter (B): | 25.3 | Datum Diameter (B): | 25 |
| Datum Diameter (A): | 24.6 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | A, B |
| Bore Type: | QD Bushed | Face Width (in): | 4 |
| Bushing Bore Range: | 0.875 - 3.500 | Length Through Bore (in): | 2.64 in |
General Specifications
| UPC: | 662289397686 | Weight: | 90.00 LB |
| Packaged Length: | 25.35 IN | Packaged Width: | 25.35 IN |
| Packaged Height: | 4.00 IN |

