Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C80E
Part #:1006584
Catalog #:5C80E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 8.4 | Material: | Cast Iron |
| Outside Diameter (in): | 8.4 in | Model Name: | 5C_LG_Sheavemaster |
| Datum Diameter (C): | 8 | Pulley Material: | Cast Iron |
| Bushing Used: | E | Number of Grooves: | 5 |
| Belt Section: | C | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Number of Hubs: | 1 | Pulley Construction: | Solid |
| Face Width (in): | 5.25 | Bushing Bore Range: | .875 - 3.500 |
| Overall Width (in): | 5.25 |
General Specifications
| UPC: | 662289339679 | Weight: | 26.60 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

