Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C85E
Part #:1006592
Catalog #:5C85E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 5C_LG_Sheavemaster | Datum Diameter (C): | 8.5 |
| Pitch Diameter (C): | 8.9 | Bushing Used: | E |
| Number of Grooves: | 5 | Outside Diameter (in): | 8.9 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289369607 | Weight: | 30.24 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 5.40 IN |

