Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C100E
Part #:1006626
Catalog #:5C100E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 5C_LG_Sheavemaster |
| Datum Diameter (C): | 10 | Pitch Diameter (C): | 10.4 |
| Bushing Used: | E | Number of Grooves: | 5 |
| Outside Diameter (in): | 10.4 in | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289389711 | Weight: | 40.16 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 6.00 IN |

