Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C105E
Part #:1006634
Catalog #:5C105E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 10.9 | Datum Diameter (C): | 10.5 |
| Number of Grooves: | 5 | Outside Diameter (in): | 10.9 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Model Name: | 5C_LG_Sheavemaster | Bushing Used: | E |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289369775 | Weight: | 42.44 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

