Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C110E
Part #:1006642
Catalog #:5C110E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Outside Diameter (in): | 11.4 in |
| Material: | Cast Iron | Model Name: | 5C_LG_Sheavemaster |
| Bushing Used: | E | Datum Diameter (C): | 11 |
| Pitch Diameter (C): | 11.4 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289399703 | Weight: | 42.68 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 5.40 IN |

