Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C120E
Part #:1006659
Catalog #:5C120E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (C): | 12 |
| Pitch Diameter (C): | 12.4 | Bushing Used: | E |
| Number of Grooves: | 5 | Outside Diameter (in): | 12.4 in |
| Model Name: | 5C_LG_Sheavemaster | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289419722 | Weight: | 48.22 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 5.25 IN |

