Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C130E
Part #:1006667
Catalog #:5C130E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 13 | Outside Diameter (in): | 13.4 in |
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Model Name: | 5C_LG_Sheavemaster | Pitch Diameter (C): | 13.4 |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289349753 | Weight: | 55.00 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 6.25 IN |

