Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C160E
Part #:1006683
Catalog #:5C160E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 16.4 | Outside Diameter (in): | 16.4 in |
| Datum Diameter (C): | 16 | Bushing Used: | E |
| Material: | Cast Iron | Model Name: | 5C_LG_Sheavemaster |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289359769 | Weight: | 73.00 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 16.40 IN |
| Packaged Height: | 5.25 IN |

