Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C180E
Part #:1006691
Catalog #:5C180E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 18.4 in | Pulley Material: | Cast Iron |
| Bushing Used: | E | Material: | Cast Iron |
| Number of Grooves: | 5 | Datum Diameter (C): | 18 |
| Model Name: | 5C_LG_Sheavemaster | Pitch Diameter (C): | 18.4 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Face Width (in): | 5.25 | Bushing Bore Range: | 0.875 - 3.500 |
| Pulley Construction: | Arm | Overall Width (in): | 5.25 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289389797 | Weight: | 170.00 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 18.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

