Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C200F
Part #:1006709
Catalog #:5C200F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 5C_LG_Sheavemaster | Datum Diameter (C): | 20 |
| Number of Grooves: | 5 | Outside Diameter (in): | 20.4 in |
| Pitch Diameter (C): | 20.4 | Pulley Material: | Cast Iron |
| Bushing Used: | F | Material: | Cast Iron |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289339815 | Weight: | 98.00 LB |
| Packaged Length: | 20.40 IN | Packaged Width: | 20.40 IN |
| Packaged Height: | 5.25 IN |

