Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C270F
Part #:1006717
Catalog #:5C270F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Datum Diameter (C): | 27 |
| Pulley Material: | Cast Iron | Model Name: | 5C_LG_Sheavemaster |
| Number of Grooves: | 5 | Pitch Diameter (C): | 27.4 |
| Material: | Cast Iron | Outside Diameter (in): | 27.4 in |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289322909 | Weight: | 153.00 LB |
| Packaged Length: | 27.40 IN | Packaged Width: | 27.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

