Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C360J
Part #:1006725
Catalog #:5C360J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 36.4 in | Number of Grooves: | 5 |
| Pitch Diameter (C): | 36.4 | Bushing Used: | J |
| Model Name: | 5C_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 36 | Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 1.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Number of Hubs: | 1 | Bushing Bore Range: | 1.500 - 4.500 |
| Pulley Construction: | Spoke | Face Width (in): | 5.25 |
| Overall Width (in): | 5.25 |
General Specifications
| UPC: | 662289419807 | Weight: | 221.00 LB |
| Packaged Length: | 36.40 IN | Packaged Width: | 36.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | China |

