Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C240F
Part #:1008374
Catalog #:5C240F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Pitch Diameter (C): | 24.4 | Datum Diameter (C): | 24 |
| Outside Diameter (in): | 24.4 in | Model Name: | 5C_LG_Sheavemaster |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289369843 | Weight: | 119.00 LB |
| Packaged Length: | 24.40 IN | Packaged Width: | 24.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

