Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TC70
Part #:1009026
Catalog #:5TC70
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | Q2 |
| Overall Length (in): | 5.25 in | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 7.4 | Outside Diameter (in): | 7.4 in |
| Number of Grooves: | 5 | Datum Diameter (C): | 7 |
| Model Name: | 5TC-S_Sheave_Master | Belt Section: | C |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Face Width (in): | 5.25 | Overall Width (in): | 5.25 |
| Pulley Construction: | Web | Keyway Size: | 0.5 |
| Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289182794 | Weight: | 26.64 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

