Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TC74
Part #:1009125
Catalog #:5TC74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Model Name: | 5TC-S_Sheave_Master |
| Material: | Cast Iron | Overall Length (in): | 5.25 in |
| Pitch Diameter (C): | 7.8 | Datum Diameter (C): | 7.4 |
| Bushing Used: | Q2 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 7.8 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Bushing Bore Range: | 1.000 - 2.625 | Pulley Construction: | Web |
| Overall Width (in): | 5.25 | Face Width (in): | 5.25 |
| Keyway Size: | 0.5 |
General Specifications
| UPC: | 662289310524 | Weight: | 30.40 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 5.25 IN |

