Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TC82
Part #:1009356
Catalog #:5TC82
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 5TC-L_Sheave_Master | Material: | Cast Iron |
| Pitch Diameter (C): | 8.6 | Belt Type: | Classic or 358 |
| Number of Hubs: | 1 | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 8.2 | Number of Grooves: | 5 |
| Bushing Used: | Q2 | Overall Length (in): | 5.25 in |
| Outside Diameter (in): | 8.6 in | Number of Flanges: | 6 |
| Belt Section: | C | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Face Width (in): | 5.25 | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289310579 | Weight: | 32.07 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 5.25 IN |

