Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TC84
Part #:1009406
Catalog #:5TC84
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Overall Length (in): | 5.25 in |
| Pulley Material: | Cast Iron | Model Name: | 5TC-L_Sheave_Master |
| Datum Diameter (C): | 8.4 | Number of Grooves: | 5 |
| Pitch Diameter (C): | 8.8 | Outside Diameter (in): | 8.8 in |
| Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Bushing Bore Range: | 1.000 - 2.625 | Keyway Size: | .500 |
| Overall Width (in): | 5.25 | Face Width (in): | 5.25 |
General Specifications
| UPC: | 662289193172 | Weight: | 33.74 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 5.25 IN |

