Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TC86
Part #:1009463
Catalog #:5TC86
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 9 | Number of Grooves: | 5 |
| Overall Length (in): | 5.25 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 5TC-L_Sheave_Master |
| Bushing Used: | Q2 | Outside Diameter (in): | 9 in |
| Datum Diameter (C): | 8.6 | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Overall Width (in): | 5.25 | Face Width (in): | 5.25 |
| Keyway Size: | .500 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289173136 | Weight: | 32.37 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 5.25 IN |

