Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5TC102
Part #:1009893
Catalog #:5TC102
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.6 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Pitch Diameter (C): | 10.6 |
| Model Name: | 5TC-L_Sheave_Master | Material: | Cast Iron |
| Overall Length (in): | 5.25 in | Bushing Used: | Q2 |
| Datum Diameter (C): | 10.2 | Bore (Min) (in): | 1 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289303557 | Weight: | 40.30 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

