Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B70R
Part #:1010826
Catalog #:5B70R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Number of Grooves: | 5 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 7.35 in |
| Datum Diameter (B): | 7 | Material: | Cast Iron |
| Overall Length (in): | 4.171875 in | Datum Diameter (A): | 6.6 |
| Pitch Diameter (A): | 6.8 | Pitch Diameter (B): | 7.3 |
| Bore (Min) (in): | 1.125 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 4 |
| Overall Width (in): | 4.15625 | Pulley Construction: | Webbed |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289310883 | Weight: | 17.85 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.25 IN |

