Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B90R
Part #:1010990
Catalog #:5B90R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 9.3 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Pitch Diameter (A): | 8.8 |
| Datum Diameter (B): | 9 | Overall Length (in): | 4.171875 in |
| Bushing Used: | R1 | Outside Diameter (in): | 9.35 in |
| Datum Diameter (A): | 8.6 | Number of Grooves: | 5 |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Webbed | Keyway Size: | .750 |
| Overall Width (in): | 4.15625 | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 4 |
General Specifications
| UPC: | 662289254866 | Weight: | 34.96 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 4.25 IN |

