Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B160R
Part #:1011360
Catalog #:5B160R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 16.3 | Datum Diameter (A): | 15.6 |
| Pitch Diameter (A): | 15.8 | Number of Grooves: | 5 |
| Bushing Used: | R1 | Datum Diameter (B): | 16 |
| Outside Diameter (in): | 16.35 in | Overall Length (in): | 4.171875 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 1.125 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 4 |
| Keyway Size: | .750 | Pulley Construction: | Spoked |
| Overall Width (in): | 4.15625 |
General Specifications
| UPC: | 662289305209 | Weight: | 52.61 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 4.25 IN |

