Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B250R
Part #:1011634
Catalog #:5B250R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 24.6 | Overall Length (in): | 4.171875 in |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Outside Diameter (in): | 25.35 in | Bushing Used: | R1 |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 25 |
| Pitch Diameter (A): | 24.8 | Pitch Diameter (B): | 25.3 |
| Bore (Min) (in): | 1.125 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoked | Face Width (in): | 4 |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
| Overall Width (in): | 4.15625 |
General Specifications
| UPC: | 662289311040 | Weight: | 79.00 LB |
| Packaged Length: | 25.35 IN | Packaged Width: | 25.35 IN |
| Packaged Height: | 4.00 IN |

