Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B300R
Part #:1011741
Catalog #:5B300R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | R1 |
| Pitch Diameter (A): | 29.8 | Material: | Cast Iron |
| Datum Diameter (B): | 30 | Number of Grooves: | 5 |
| Overall Length (in): | 4.171875 in | Pitch Diameter (B): | 30.3 |
| Datum Diameter (A): | 29.6 | Outside Diameter (in): | 30.35 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Overall Width (in): | 4.15625 |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Spoked |
| Face Width (in): | 4 |
General Specifications
| UPC: | 662289145584 | Weight: | 115.00 LB |
| Packaged Length: | 30.35 IN | Packaged Width: | 30.35 IN |
| Packaged Height: | 4.00 IN |

