Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C96R
Part #:1012350
Catalog #:5C96R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 9.6 | Overall Length (in): | 4.796875 in |
| Pitch Diameter (C): | 10 | Number of Grooves: | 5 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 10 in | Bushing Used: | R1 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Face Width (in): | 5.25 |
| Overall Width (in): | 5.25 | Bushing Bore Range: | 1.125 - 3.750 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289176144 | Weight: | 42.62 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

