Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C110R
Part #:1012749
Catalog #:5C110R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.796875 in | Pitch Diameter (C): | 11.4 |
| Datum Diameter (C): | 11 | Outside Diameter (in): | 11.4 in |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Bore (Min) (in): | 1.125 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Face Width (in): | 5.25 | Bushing Bore Range: | 1.125 - 3.750 |
| Overall Width (in): | 5.25 | Keyway Size: | .750 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289311231 | Weight: | 39.69 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.60 IN |
| Packaged Height: | 5.50 IN |

