Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C180S
Part #:1013275
Catalog #:5C180S
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (C): | 18 |
| Number of Grooves: | 5 | Pitch Diameter (C): | 18.4 |
| Bushing Used: | S1 | Overall Length (in): | 5.734375 in |
| Outside Diameter (in): | 18.4 in | Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 1.6875 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.6875 - 4.1875 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289206988 | Weight: | 100.00 LB |
| Packaged Length: | 18.40 IN | Packaged Width: | 18.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

