Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5C240R
Part #:1013549
Catalog #:5C240R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 24.4 in | Number of Grooves: | 5 |
| Overall Length (in): | 4.796875 in | Material: | Cast Iron |
| Pitch Diameter (C): | 24.4 | Datum Diameter (C): | 24 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.125 - 3.750 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289311354 | Weight: | 110.00 LB |
| Packaged Length: | 24.40 IN | Packaged Width: | 24.40 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

