Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V5000J
Part #:1058643
Catalog #:55V5000J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 55V_LG_Sheavemaster |
| Outside Diameter (in): | 50 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Pitch Diameter (5V): | 49.9 |
| Bushing Used: | J | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289383825 | Weight: | 278.00 LB |
| Packaged Length: | 50.00 IN | Packaged Width: | 50.00 IN |
| Packaged Height: | 5.06 IN | HTC: | 8483.50.9040 |

