Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V1250F
Part #:1058833
Catalog #:58V1250F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Pitch Diameter (8V): | 12.3 |
| Material: | Cast Iron | Outside Diameter (in): | 12.5 in |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Model Name: | 58V_LG_Sheavemaster | Belt Section: | 8V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Overall Width (in): | 6 |
| Face Width (in): | 6 | Bushing Bore Range: | 1.000 - 4.000 |
| Pulley Construction: | Webbed | Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289384433 | Weight: | 82.00 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |

