Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V1900J
Part #:1058874
Catalog #:58V1900J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 5 |
| Outside Diameter (in): | 19 in | Pitch Diameter (8V): | 18.8 |
| Material: | Cast Iron | Bushing Used: | J |
| Model Name: | 58V_LG_Sheavemaster | Bore (Min) (in): | 1.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Bore Type: | QD Bushed | Overall Width (in): | 6 |
| Face Width (in): | 6 | Bushing Bore Range: | 1.500 - 4.500 |
| Pulley Construction: | Arm | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289404520 | Weight: | 142.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

