Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V2000J
Part #:1058882
Catalog #:58V2000J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 5 |
| Material: | Cast Iron | Pitch Diameter (8V): | 19.8 |
| Outside Diameter (in): | 20 in | Model Name: | 58V_LG_Sheavemaster |
| Bushing Used: | J | Belt Section: | 8V |
| Bore (Min) (in): | 1.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.500 - 4.500 |
| Face Width (in): | 6 | Pulley Construction: | Arm |
| Overall Width (in): | 6 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289354559 | Weight: | 151.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

