Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V2120J
Part #:1058890
Catalog #:58V2120J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 21.2 in | Bushing Used: | J |
| Material: | Cast Iron | Pitch Diameter (8V): | 21 |
| Model Name: | 58V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Bore (Min) (in): | 1.5 in |
| Belt Section: | 8V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Overall Width (in): | 6 |
| Pulley Construction: | Arm | Bushing Bore Range: | 1.500 - 4.500 |
| Face Width (in): | 6 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289384587 | Weight: | 167.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |

