Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5Q3V140
Part #:1060920
Catalog #:5Q3V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Outside Diameter (in): | 14 in |
| Material: | Cast Iron | Overall Length (in): | 3.109375 in |
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 13.95 |
| Bushing Used: | Q1 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Face Width (in): | 2.3125 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Spoked | Overall Width (in): | 3.0625 |
General Specifications
| UPC: | 662289270194 | Weight: | 29.42 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN |

