Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5Q5V46
Part #:1061241
Catalog #:5Q5V46
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.6 in | Number of Grooves: | 5 |
| Bushing Used: | Q2 | Pitch Diameter (5V): | 4.5 |
| Overall Length (in): | 5.984375 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289476473 | Weight: | 9.50 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

