Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5Q5V63
Part #:1061449
Catalog #:5Q5V63
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Outside Diameter (in): | 6.3 in |
| Overall Length (in): | 4.078125 in | Material: | Cast Iron |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 6.2 | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 | Pulley Construction: | Plain |
| Face Width (in): | 3.75 | Overall Width (in): | 4.09375 |
General Specifications
| UPC: | 662289626434 | Weight: | 16.56 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

