Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5Q5V67
Part #:1061480
Catalog #:5Q5V67
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 6.6 | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.078125 in | Outside Diameter (in): | 6.7 in |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Bushing Used: | Q2 | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 | Pulley Construction: | Plain |
| Overall Width (in): | 4.09375 | Face Width (in): | 3.75 |
General Specifications
| UPC: | 662289426461 | Weight: | 19.32 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

