Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5R5V80
Part #:1061647
Catalog #:5R5V80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Overall Length (in): | 4.046875 in |
| Outside Diameter (in): | 8 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | R1 |
| Pitch Diameter (5V): | 7.9 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 3.75 |
| Overall Width (in): | 4.03125 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289120529 | Weight: | 21.82 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN |

