Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5R5V92
Part #:1061852
Catalog #:5R5V92
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 9.15 | Outside Diameter (in): | 9.25 in |
| Bushing Used: | R1 | Number of Grooves: | 5 |
| Pulley Material: | Cast Iron | Overall Length (in): | 4.046875 in |
| Material: | Cast Iron | Bore (Min) (in): | 1.125 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Web | Bushing Bore Range: | 1.125 - 3.750 |
| Overall Width (in): | 4.03125 | Keyway Size: | 0.75 |
| Face Width (in): | 3.75 |
General Specifications
| UPC: | 662289240777 | Weight: | 31.27 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 4.00 IN |

