Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5R5V97
Part #:1061928
Catalog #:5R5V97
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9.75 in | Overall Length (in): | 4.046875 in |
| Material: | Cast Iron | Bushing Used: | R1 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 9.65 |
| Number of Grooves: | 5 | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Face Width (in): | 3.75 | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 | Overall Width (in): | 4.03125 |
General Specifications
| UPC: | 662289160792 | Weight: | 31.28 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 4.20 IN |

