Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5R5V118
Part #:1062132
Catalog #:5R5V118
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.046875 in | Outside Diameter (in): | 11.8 in |
| Pitch Diameter (5V): | 11.7 | Number of Grooves: | 5 |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Webbed |
| Face Width (in): | 3.75 | Overall Width (in): | 4.03125 |
General Specifications
| UPC: | 662289250936 | Weight: | 40.02 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 4.50 IN |

