Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5R5V125
Part #:1062215
Catalog #:5R5V125
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 12.4 | Overall Length (in): | 4.046875 in |
| Pulley Material: | Cast Iron | Number of Grooves: | 5 |
| Material: | Cast Iron | Outside Diameter (in): | 12.5 in |
| Bushing Used: | R1 | Belt Section: | 5V |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 3.75 | Overall Width (in): | 4.03125 |
General Specifications
| UPC: | 662289271009 | Weight: | 36.69 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 4.20 IN |

