Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5R5V140
Part #:1062355
Catalog #:5R5V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 13.9 | Overall Length (in): | 4.046875 in |
| Number of Grooves: | 5 | Bushing Used: | R1 |
| Outside Diameter (in): | 14 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 3.75 | Overall Width (in): | 4.03125 |
General Specifications
| UPC: | 662289251162 | Weight: | 39.90 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 4.25 IN |

