Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5S5V212
Part #:1062561
Catalog #:5S5V212
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 21.2 in | Overall Length (in): | 4.984375 in |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Pulley Material: | Cast Iron | Bushing Used: | S1 |
| Pitch Diameter (5V): | 21.1 | Bore (Min) (in): | 1.6875 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Keyway Size: | .750 | Overall Width (in): | 4.96875 |
| Face Width (in): | 3.75 | Bushing Bore Range: | 1.6875 - 4.1875 |
General Specifications
| UPC: | 662289241354 | Weight: | 90.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 4.97 IN |

